2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Locking Pin, Pin Steel GN 114.7-12-20

표 확장
EN
1/5
E+G PARTNUMBER
PARTNUMBER
-0.1
D1 [mm]
+0.4 Minimum size
L1 [mm]
Position
ZS
A [mm]
B [mm]
D2 [mm]
D3 [mm]
D4 [mm]
D5 [mm]
L2 [mm]
L3 [mm]
M [mm]
Resilience
BB [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
GN 114.7-10-40
10
40
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0430
73182900
YES
Product details
GN 114.7-10-45
10
45
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0450
73182900
YES
Product details
GN 114.7-10-50
10
50
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0470
73182900
YES
Product details
GN 114.7-10-60
10
60
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0520
73182900
YES
Product details
GN 114.7-10-70
10
70
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0560
73182900
YES
Product details
GN 114.7-10-80
10
80
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0610
73182900
YES
Product details
GN 114.7-10-90
10
90
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0650
73182900
YES
Product details
GN 114.7-10-100
10
100
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0700
73182900
YES
Product details
GN 114.7-10-110
10
110
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0750
73182900
YES
Product details
GN 114.7-10-120
10
120
unactivated
3.3
1.0
11.7 +1
9.9
18
48
9.8
27.5
20.0
38
0.0790
73182900
YES
Product details
GN 114.7-12-20
12
20
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0410
73182900
YES
Product details
GN 114.7-12-25
12
25
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0450
73182900
YES
Product details
GN 114.7-12-30
12
30
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0480
73182900
YES
Product details
GN 114.7-12-35
12
35
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0520
73182900
YES
Product details
GN 114.7-12-40
12
40
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0560
73182900
YES
Product details
GN 114.7-12-45
12
45
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0590
73182900
YES
Product details
GN 114.7-12-50
12
50
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0630
73182900
YES
Product details
GN 114.7-12-60
12
60
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0700
73182900
YES
Product details
GN 114.7-12-70
12
70
unactivated
3.8
1.0
13.7 +1
11.9
18
48
11.3
27.5
20.0
61
0.0780
73182900
YES
Product details
압축된 표현 표시(86 구성 가능한 제품)
주문번호GN 114.7-12-20
ShorttextLocking Pins, Pin Steel, T-Handle Plastic, with Axial Lock (Pawl)
최근 변경15.12.2025 08:46:21
단위

Classifications

기능별

BYFUNC_FIXING 고정

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-10-01-90 핀, 페그 (미분류)

ECLASS 10.1

23-10-01-90 핀, 페그 (미분류)

ECLASS 10.0.1

23-10-01-90 핀, 페그 (미분류)

ECLASS 9.1

23-10-01-90 핀, 페그 (미분류)

ECLASS 9.0

23-10-01-90 Pin, peg (unspecified)

ECLASS 8.1

23-10-01-90 Pin, peg (unspecified)

ECLASS 8.0

23-10-01-90 Pin, peg (unspecified)

ECLASS 7.1

23-10-01-90 Pin, peg (unclassified)

ECLASS 7.0

23-10-01-90 Pin, peg (unclassified)

ECLASS 6.2

23-10-01-90 Pin, peg (unclassified)

ECLASS 6.1

23-10-01-90 Pin, peg (unclassified)

ECLASS 6.0

23-10-01-90 Pin, peg (unclassified)